Z1802/h1xb1xl1/Mat | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1802/h1xb1xl1/Mat

Slide for contour

Z1802/h1xb1xl1/Mat

55 HRC / 45 HRC
1.2767 / Toolox 44

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t3 t2 t1 a2 a1 l3 l2 d3 d2 d1 h1 b1 l1 Mat Product CAD data
8,5 5,5 3,2 10 15 15 5 4 8 4,5 12 25 30 1.2767 Z1802/12x25x30/1.2767
8,5 5,5 3,2 10 20 15 5 4 8 4,5 12 40 30 1.2767 Z1802/12x40x30/1.2767
8,5 5,5 3,2 10 30 15 5 4 8 4,5 12 63 30 1.2767 Z1802/12x63x30/1.2767
10 6 4,6 10 15 15 5,5 4 8 4,5 16 25 30 1.2767 Z1802/16x25x30/1.2767
10 6 4,6 10 20 15 5,5 4 8 4,5 16 40 30 1.2767 Z1802/16x40x30/1.2767
10 6 4,6 10 30 15 5,5 4 8 4,5 16 63 30 1.2767 Z1802/16x63x30/1.2767
13,5 9 4,6 13 20 18 8 4 8 4,5 20 40 40 1.2767 Z1802/20x40x40/1.2767
13,5 9 4,6 13 30 18 8 4 8 4,5 20 63 40 1.2767 Z1802/20x63x40/1.2767
13,5 9 4,6 13 40 18 8 4 8 4,5 20 80 40 1.2767 Z1802/20x80x40/1.2767
16 10 5,7 16 20 22 10 4 10 5,5 25 40 40 1.2767 Z1802/25x40x40/1.2767