Z180/h1xl1xb1/Mat | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z180/h1xl1xb1/Mat

Slide

Z180/h1xl1xb1/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h4 h3 h2 b2 h1 l1 b1 Mat Product CAD data
1,5 8 1,5 4 26 12 40 20 1.2343 Z180/12x40x20/1.2343
1,5 8 1,5 4 31 12 40 25 1.2343 Z180/12x40x25/1.2343
1,5 8 1,5 4 46 12 40 40 1.2343 Z180/12x40x40/1.2343
1,5 8 1,5 4 69 12 40 63 1.2343 Z180/12x40x63/1.2343
1,5 12 1,5 4 26 16 50 20 1.2343 Z180/16x50x20/1.2343
1,5 12 1,5 4 31 16 50 25 1.2343 Z180/16x50x25/1.2343
1,5 12 1,5 4 46 16 50 40 1.2343 Z180/16x50x40/1.2343
1,5 12 1,5 4 69 16 50 63 1.2343 Z180/16x50x63/1.2343
2 15 2 5 46 20 63 40 1.2343 Z180/20x63x40/1.2343
2 15 2 5 69 20 63 63 1.2343 Z180/20x63x63/1.2343