Z1811/d1 | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1811/d1

Inclined core base unit

Z1811/d1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h2 h1 t3 t2 t1 a3 a2 a1 b2 b1 l3 l2 l1 d2 d1 Product CAD data
5 25 20 8,5 10 12 13,5 30 32 20 40 23 27 50 M5 10 Z1811/10
6 35 28 12,5 12 14 17,5 50 39 25 48 35 35 70 M6 14 Z1811/14