Z1812/a1xb1xh1 | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1812/a1xb1xh1

Slide unit

Z1812/a1xb1xh1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h4 h3 h2 t1 a5 a4 a3 a2 b3 b2 l3 l2 l1 d2 d1 H1
6 17,5 17 30 4,6 28 10 20 11 22 40 22,9 35 52 M6 4,5 4,6
7 20,5 20 40 6,8 40 15 35 13 30 55 33,8 50 75 M8 6,6 7
a1 b1 h1 Product CAD data
10 16 22 Z1812/10x16x22
12 25 30 Z1812/12x25x30