Z18130/b1xl1/Mat | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z18130/b1xl1/Mat

Form insert, monuted on slide unit

Z18130/b1xl1/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h2 h1 t1 a2 a1 l2 d3 d2 d1 b1 l1 Mat Product CAD data
8 22 4,6 5,5 13 17,8 4 4,5 8 16 12 1.2343ESU Z18130/16x12/1.2343ESU
8 22 4,6 5,5 13 17,8 4 4,5 8 16 12 Toolox33 Z18130/16x12/Toolox33
8 22 4,6 5,5 13 17,8 4 4,5 8 16 12 Toolox44 Z18130/16x12/Toolox44
10 30 6,6 7 16 19,8 5 6,6 11 25 16 1.2343ESU Z18130/25x16/1.2343ESU
10 30 6,6 7 16 19,8 5 6,6 11 25 16 Toolox33 Z18130/25x16/Toolox33
10 30 6,6 7 16 19,8 5 6,6 11 25 16 Toolox44 Z18130/25x16/Toolox44