Z18144/b1xh1xd1 | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z18144/b1xh1xd1

Slide housing, round

Z18144/b1xh1xd1

56 HRC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n4 Pos4 n3 Pos3 n2 Pos2 h4 h2 a8 a5 a4 l7 l5 d3 d2 b1 h1 d1 Product CAD data
1 Z374/4x5 1 Z25/4x14 2 Z31/3x30 10 26 22 12 10 6 7,4 4 M3 10 16 32 Z18144/10x16x32
1 Z374/4x5 1 Z25/4x14 2 Z31/3x30 10 28 24 12 12 6 5,4 4 M3 11 18 34 Z18144/11x18x34
1 Z374/5x6 1 Z25/4x14 2 Z31/6x35 11 34 28 16 14 6 7,4 4 M6 12 23 46 Z18144/12x23x46
1 Z374/6x7 1 Z25/5x18 2 Z31/6x35 12 32 32 18 16 7,6 9,4 5 M6 15 20 52 Z18144/15x20x52
1 Z374/6x7 1 Z25/5x18 2 Z31/6x40 11 36 36 20 18 7,6 10,4 5 M6 18 25 56 Z18144/18x25x56
1 Z374/8x9 1 Z25/6x24 2 Z31/8x45 14 44 44 26 20 11,4 9,6 6 M8 22 30 68 Z18144/22x30x68
1 Z374/8x9 1 Z25/6x24 2 Z31/8x55 14 54 56 32 26 11,4 9,6 6 M8 31 40 76 Z18144/31x40x76

HASCO’s new range of variable slide units sets innovative standards in flexibility for demoulding undercuts or for recesses in components in injection moulds.

Square, round or rectangular slide housings and locking heels allow highly flexible installation options.

In combination with two slide variants, 12 different assemblies are available in a wide range of dimensions and materials, either with or without DLC coating.

A DLC coating on the slides guarantees optimum sliding properties and a long service life.

Special Features

  • Comprehensive slide unit system
  • Dimensionally coordinated parts for more than 250 innovative slide combinations
  • Highly flexible installation options
  • High force consumption through optimised locking system
  • Slide variants with DLC coating
  • Long slide paths
  • Simple installation from the parting plane
  • 3 standardised mounting geometries
  • Slides for contour inserts for customised mould core designs
  • Guaranteed compatibility of all the different components