Z18148/b1xh1xd1 | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z18148/b1xh1xd1

Locking heel, round

Z18148/b1xh1xd1

53 HRC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n3 Pos3 n2 Pos2 h3 a8 l8 l6 d3 d2 b1 h1 d1 Product CAD data
1 Z25/4x14 2 Z31/3x12 8 22 6,9 7,4 4 M3 10 16 32 Z18148/10x16x32
1 Z25/4x16 2 Z31/3x16 10 24 8,9 9,4 4 M3 11 18 34 Z18148/11x18x34
1 Z25/4x16 2 Z31/6x18 12 28 8,9 12,4 4 M6 12 23 46 Z18148/12x23x46
1 Z25/5x20 2 Z31/6x18 12 32 11,1 12,4 5 M6 15 20 52 Z18148/15x20x52
1 Z25/5x20 2 Z31/6x22 16 36 11,1 12,4 5 M6 18 25 56 Z18148/18x25x56
1 Z25/6x24 2 Z31/8x25 16 44 13,4 17,6 6 M8 22 30 68 Z18148/22x30x68
1 Z25/6x24 2 Z31/8x30 20 56 13,4 18,6 6 M8 31 40 76 Z18148/31x40x76

HASCO’s new range of variable slide units sets innovative standards in flexibility for demoulding undercuts or for recesses in components in injection moulds.

Square, round or rectangular slide housings and locking heels allow highly flexible installation options.

In combination with two slide variants, 12 different assemblies are available in a wide range of dimensions and materials, either with or without DLC coating.

A DLC coating on the slides guarantees optimum sliding properties and a long service life

Special Features

  • Comprehensive slide unit system
  • Dimensionally coordinated parts for more than 250 innovative slide combinations
  • Highly flexible installation options
  • High force consumption through optimised locking system
  • Slide variants with DLC coating
  • Long slide paths
  • Simple installation from the parting plane
  • 3 standardised mounting geometries
  • Slides for contour inserts for customised mould core designs
  • Guaranteed compatibility of all the different components