Z1814/b1xl1xh1 | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1814/b1xl1xh1

Spacer

Z1814/b1xl1xh1

50 HRC
1.0715 / 1.7131

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 d1 b1 l1 h1 Product CAD data
3,7 6,6 10 21 3 Z1814/10x21x3
3,7 9 12 29 3 Z1814/12x29x3