Z18152/b2xl2xh1 | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z18152/b2xl2xh1

Adjustment disc, square

Z18152/b2xl2xh1

50 HRC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

f1 r1 a2 a1 b1 l1 d1 b2 l2 h1 Product CAD data
0,5 4 22 0,3 31,8 31,8 6 32 32 3 Z18152/32x32x3
0,5 5 24 0,3 33,8 33,8 6 34 34 3 Z18152/34x34x3
0,5 8 30 0,3 45,8 45,8 9 46 46 3 Z18152/46x46x3
1 9 36 0,3 51,8 51,8 9 52 52 5 Z18152/52x52x5
1 10 38 0,3 55,8 55,8 9 56 56 5 Z18152/56x56x5
1 10 44 0,3 67,8 67,8 11 68 68 5 Z18152/68x68x5
1 10 56 0,3 75,8 75,8 11 76 76 5 Z18152/76x76x5

HASCO’s new range of variable slide units sets innovative standards in flexibility for demoulding undercuts or for recesses in components in injection moulds.

Square, round or rectangular slide housings and locking heels allow highly flexible installation options.

In combination with two slide variants, 12 different assemblies are available in a wide range of dimensions and materials, either with or without DLC coating.

A DLC coating on the slides guarantees optimum sliding properties and a long service life.

Special Features

  • Comprehensive slide unit system
  • Dimensionally coordinated parts for more than 250 innovative slide combinations
  • Highly flexible installation options
  • High force consumption through optimised locking system
  • Slide variants with DLC coating
  • Long slide paths
  • Simple installation from the parting plane
  • 3 standardised mounting geometries
  • Slides for contour inserts for customised mould core designs
  • Guaranteed compatibility of all the different components