Z18185/b1xh1xH | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z18185/b1xh1xH

Slide unit, for core insert

Z18185/b1xh1xH

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h4 h3 h2 t1 a3 a2 a1 b2 l3 l2 l1 d3 d2 d1 b1 h1 H Product
23,99 9 14 9,5 10 19,01 12 8,44 5,5 4,5 20 M3 6 3,6 12 32 4 Z18185/12x32x4
37,99 12 18 17 15 28,01 20 13,65 7,4 6 34 M4 8 4,6 20 47 8 Z18185/20x47x8
52,99 16 24 23 23 35,51 30 19,81 9,8 9 50 M6 9,5 5,8 32 68 12 Z18185/32x68x12