Z18186/b1xh1xl1/Mat | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z18186/b1xh1xl1/Mat

Core insert, rectangular

Z18186/b1xh1xl1/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n2 Pos2 h2 b2 b1 h1 l1 Mat Product CAD data
1 Z31/3x12 6,99 4,99 12 10 60 1.2360 Z18186/12x10x60/1.2360
1 Z31/3x12 6,99 4,99 12 10 60 1.2343 Z18186/12x10x60/1.2343
1 Z31/4x22 11,99 9,99 20 20 80 1.2360 Z18186/20x20x80/1.2360
1 Z31/4x22 11,99 9,99 20 20 80 1.2343 Z18186/20x20x80/1.2343
1 Z31/5x30 17,99 15,99 32 29 100 1.2360 Z18186/32x29x100/1.2360
1 Z31/5x30 17,99 15,99 32 29 100 1.2343 Z18186/32x29x100/1.2343