Z181/d1xb1xh1 | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z181/d1xb1xh1

Slide unit

Z181/d1xb1xh1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

H h2 t1 a4 a3 a2 a1 b2 l5 l4 l3 l2 l1 d3 d2 d1 b1 h1 Product CAD data
5 27 8 10 28,5 18 20 28 8 14,3 22 14 32 9 M5 8 12 16 Z181/8x12x16
6,5 32 10 12 32,5 20 29 32 10 15,3 25 17 40 11 M6 10 16 18 Z181/10x16x18