Z1880/h1xb1xl1 | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1880/h1xb1xl1

Slide modular system

Z1880/h1xb1xl1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h6 h5 h3 h2 a7 a6 a5 a4 a3 a2 a1 b4 b3 l4 l3 l2 d4 d2 d1
5,5 8,4 19 20 20 10 25,45 55 15 44 22 14 57 5 15,1 40 M4 M5 11
5,5 8,4 19 20 20 10 24,45 55 20 59 30 14 72 5 15,1 40 M4 M5 13
5,5 8,4 19 20 20 10 24,45 55 30 82 50 16 95 5 15,1 40 M4 M5 13
6 9,9 23 24 20 10 28 55 15 44 22 14 57 5,5 15,1 45 M4 M5 13
6 9,9 23 24 20 10 28 55 20 59 30 14 72 5,5 15,1 45 M4 M5 13
6 9,9 23 24 20 10 27 55 30 82 50 16 95 5,5 15,1 45 M4 M5 15
9 13,4 29 30 25 13 31,7 84 20 64 30 16 80 8 18,1 50 M4 M6 13
9 13,4 29 30 25 13 31,7 84 30 87 50 16 103 8 18,1 50 M4 M6 13
9 13,4 29 30 25 13 30,7 84 40 104 60 16 120 8 18,1 50 M4 M6 15
10 15,9 34 35 25 16 33,45 84 20 64 30 16 80 10 22,1 55 M5 M6 15
h1 b1 l1 Product CAD data
12 25 71 Z1880/12x25x71
12 40 71 Z1880/12x40x71
12 63 71 Z1880/12x63x71
16 25 71 Z1880/16x25x71
16 40 71 Z1880/16x40x71
16 63 71 Z1880/16x63x71
20 40 100 Z1880/20x40x100
20 63 100 Z1880/20x63x100
20 80 100 Z1880/20x80x100
25 40 100 Z1880/25x40x100