Z1881/b1xb3xl1 | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1881/b1xb3xl1

Base plate

Z1881/b1xb3xl1

56 HRC
1.2842

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h2 h1 a7 a6 a5 a4 a3 a2 a1 b4 b2 d5 d4 d3 d2 d1
4 12 40 20 10 55 35 44 22 14 32 5 4 5 M5 5,5
4 12 40 20 10 55 35 59 30 14 47 7 6 5 M5 5,5
5 15 50 25 10 84 60 64 30 16 47 7 6 6 M6 6,6
4 12 40 20 10 55 35 82 50 16 70 7 6 5 M5 5,5
5 15 50 25 10 84 60 87 50 16 70 7 6 6 M6 6,6
5 15 50 25 10 84 60 104 60 16 87 7 6 6 M6 6,6
b1 b3 l1 Product CAD data
25 57 71 Z1881/25x57x71
40 72 71 Z1881/40x72x71
40 80 100 Z1881/40x80x100
63 95 71 Z1881/63x95x71
63 103 100 Z1881/63x103x100
80 120 100 Z1881/80x120x100