text.skipToContent text.skipToNavigation

Z1691/d1

Two stage ejector, DLC, central mounting, extended front movement

Z1691/d1

Functional surfaces with DLC coating

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw3 sw2 sw1 k1 h1 b1 l9 l5 l4 l3 l2 l1 d10 d9 d8 d7 d6 d5 d4 d3 d2 min.H1 max.H2 max.H1
17 10 10 4 2,6 3,2 22 9 21 38,8 72 164 17,6 13,4 M8x0,75 41,6 50 18,5 4,3 M28,5x1 M20x1 3 44 20
21 13 13 5 3,5 4 25 12 21 63 110 228 22 17,4 M11x1 48 60 22 5,4 M35x1,25 M24x1,5 4 65 30
27 17 17 6 4 5 30 17 17 74 131 270 27 21 M14x1 61 75 28 6,5 M45x1,5 M30x1,5 6 80 42
36 24 24 7 5 6 38 17 27 89 166 340 33 26 M18x1 82 100 38 8,8 M60x1,5 M40x1,5 10 95 60
46 32 32 10 7 8 50 27 41 122 232 470 43 35 M25x1,5 104 125 52 11 M75x1,5 M55x1,5 14 130 86
65 41 41 15 11 9 60 27 51 155 295 583 58 48 M34x1,5 128 150 69 11 M98x2 M72x1,5 18 180 110
d1 Product number CAD data
13 Z1691/13
17 Z1691/17
22 Z1691/22
30 Z1691/30
40 Z1691/40
52 Z1691/52