Z1692/d1xmax.H1 | Two stage ejector | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1692/d1xmax.H1

Two stage ejector, DLC, central mounting, delayed rear movement

Z1692/d1xmax.H1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw4 sw2 sw1 l10 l9 l8 l7 l6 l5 l4 l2 l1 d13 d12 d10 d9 d7 d6 d5 d4 d3 d2 min.H2 max.H2 min.H1
38 50,2 32 16 10 53 14 71 58 17 155 260 81 5,4 M16 37 45 70 93 69 M48x1,5 M14x1 4 45 4
46 60,2 41 25 12 68 15 89 80 17 198 325 95 6,4 M16 46 55 82 110 80 M58x1,5 M18x1 5 60 6
65 80,2 50 24 14 90 18 116 152 22 258 471 123 8,5 M24 56 73 108 140 106 M76x1,5 M24x1,5 6 80 8
d1 max.H1 Product CAD data
25 45 Z1692/25x45
32 60 Z1692/32x60
40 80 Z1692/40x80