Z1695/d1 | Two stage ejector | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1695/d1

Two stage ejector, DLC, central mounting, extended rear movement

Z1695/d1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw3 sw2 sw1 k2 k1 l9 l8 l6 l5 l4 l3 l2 l1 d7 d6 d5 d4 d3 d2 min.H1 max.H1 min.H2 max.H2
36 46 17 18 6 10 52 58 17 175 82 141 278 9 50 31 52 M52x1,5 M40x1,5 4 36 6 48
41 55 19 18 7 10 60 66 17 207 89 163 329 9 56 36 60 M60x1,5 M45x1,5 5 50 8 60
50 65 27 16 8 12 82 101 22 257 106 196 429 11 70 44 72 M72x1,5 M55x1,5 6 60 10 86
d1 Product CAD data
22 Z1695/22
25 Z1695/25
32 Z1695/32