Z1696/d1 | Two stage ejector | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1696/d1

Adapter, with screw

Z1696/d1

1.2312
1100 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw2 sw1 l3 l2 l1 d4 d3 d2 d1 Product CAD data
6 27 62 13 45 M12x1,25 M24x1,25-LH 31,5 22 Z1696/22
8 32 78 14 56 M14x1,5 M28x1,25-LH 36 25 Z1696/25
8 38 100 16 71 M16x1,5 M34x1,25-LH 44 32 Z1696/32