Z1697/d1 | Two stage ejector | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1697/d1

Two stage ejector, DLC, off-center mounting, extended front movement

Selection of the products dimensions

sw1 k2 k1 l6 l5 l4 l3 l2 l1 d7 d6 d5 d4 d3 d2 min.H1 max.H1 min.H2 max.H2
8 6 6 77 5 12 45 90 103 52 44 44 36 28 27 6 76 3 76
10 7 7 101 6 17 59 100 134 59 51 51 43 34 32 8 96 4 96
14 8 8 126 7 22 74 150 168 73 64 63 54 43 42 10 130 5 130
d1 Product CAD data
16 Z1697/16
20 Z1697/20
26 Z1697/26

This general overview covering the HASCO two-stage ejectors is intended to help you to select the ones for your particular applications.

The catalogue illustrates the difference in plate movement sequences and the application areas, together with certain technical details.

The detailed information can be taken from the individual information brochures for each two-stage ejector.

Special Features

  • Precision standard components, for reliable movement control
  • Optimized positive interlocking mechanism
  • Simple mounting and adjusting
  • Functional surfaces with DLC coating
  • Suitable for clean-room use
  • Extremely low friction coefficient
  • Hard slip layer
  • Function and stroke sequence are similar with Z169/... and Z1691/...
  • Off-center, inward mounting
  •  Precision part for off-centre installation
  • Additional guidance of the ejector assembly