Z169/d1 | Two stage ejector | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z169/d1

Two stage ejector, DLC, central mounting, extended front movement

Z169/d1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw3 sw2 sw1 k2 k1 l7 l6 l5 l4 l3 l2 l1 d5 d4 d3 d2 min.H1 max.H1 min.H2 max.H2
20 28 13 8 5 11 9 11 26 56 112 164 20 30 M32x1,5 M22x1 6 30 3 50
27 38 17 10 6 12 9 16 36 75 147,8 220 28 40 M42x1,5 M30x1,5 6 40 4 70
38 55 24 11 7 13 11 21 45 80 169,6 255 38 50 M60x1,5 M40x1,5 7 50 4 70
50 65 32 15 8 14 12 22 45 98 200 270 50 65 M70x1,5 M52x1,5 7,5 60 5 80
d1 Product CAD data
16 Z169/16
22 Z169/22
30 Z169/30
40 Z169/40