Z475/d1xl1 | Cutting punches | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z475/d1xl1

Stamping punch, cylindrical head

Z475/d1xl1

HSS
DIN ISO 8020-A

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 d2 d1 l1 Product CAD data
0,25 8 5 71 Z475/5x71
0,25 8 5 80 Z475/5x80
0,25 9 6 71 Z475/6x71
0,25 9 6 80 Z475/6x80
0,25 9 6 100 Z475/6x100
0,25 11 8 71 Z475/8x71
0,25 11 8 80 Z475/8x80
0,25 11 8 100 Z475/8x100
0,25 13 10 71 Z475/10x71
0,25 13 10 80 Z475/10x80