Z477/d1xl1 | Cutting punches | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z477/d1xl1

Stamping punch, conical head

Z477/d1xl1

HSS
DIN 9861-DA

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 Tol.r1 k1 d2 Tol.d2 d1 l1 Product CAD data
0,4 +0,3 1,2 1,8 +/-0,05 1 71 Z477/1x71