Z456/d1xb1xl1 | Ejector accessories | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z456/d1xb1xl1

Wear sleeve

Z456/d1xb1xl1

52 HRC
WAS (~ 1.2343)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 b2 l3 l2 d2 d1 b1 l1 Product CAD data
0,3 1,3 18 20 4 2 1 40 Z456/2x1x40
0,3 1,4 18 20 4 2,1 1,1 40 Z456/2,1x1,1x40
0,3 1,5 18 20 4 2,2 1,2 40 Z456/2,2x1,2x40
0,3 1,6 18 20 4 2,3 1,3 40 Z456/2,3x1,3x40
0,3 1,8 18 20 5 2,5 1,5 40 Z456/2,5x1,5x40
0,3 2,3 18 20 6 3 2 40 Z456/3x2x40
0,3 3 22 25 8 4 2,5 50 Z456/4x2,5x50
0,3 3,5 22 25 8 4,5 3 50 Z456/4,5x3x50
0,3 4 22 25 8 5 3,5 50 Z456/5x3,5x50
0,3 4,5 22 25 8 5,5 4 50 Z456/5,5x4x50