Z462/a1xb1xd1 | Ejector accessories | Ejection | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z462/a1xb1xd1

Guide

Z462/a1xb1xd1

56 HRC
WS (~ 1.2516)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b4 b3 a1 b1 d1 Product CAD data
5,8 6,2 3,8 0,4 12 Z462/3,8x0,4x12
7,7 8,3 5,8 0,6 16 Z462/5,8x0,6x16
8,6 9,4 7,8 0,8 18 Z462/7,8x0,8x18
9,5 10,5 9,8 1 20 Z462/9,8x1x20
All products in the category - Ejector accessories
Z456/d1xb1xl1
Z456/...
Z462/a1xb1xd1
Z462/...
Z47/d1xl1
Z47/...
Z4951/d1
Z4951/...