Z47/d1xl1 | Ejector accessories | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z47/d1xl1

Extension rod

Z47/d1xl1

WS (~ 1.2516)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw2 sw1 k2 k1 l2 d4 d3 d2 d1 l1 Product CAD data
12 7 2 5 135 5 2,2 14 8 125 Z47/8x125
12 7 2 5 210 5 2,2 14 8 200 Z47/8x200
14 9 3 5 136 6 3,2 16 10 125 Z47/10x125
14 9 3 5 211 6 3,2 16 10 200 Z47/10x200
17 10 3 7 136 8 3,7 18 12 125 Z47/12x125
17 10 3 7 211 8 3,7 18 12 200 Z47/12x200
19 12 3 7 171 10 5,2 22 14 160 Z47/14x160
19 12 3 7 261 10 5,2 22 14 250 Z47/14x250
19 14 5 7 173 12 6,2 22 16 160 Z47/16x160
19 14 5 7 263 12 6,2 22 16 250 Z47/16x250