Z412/d1xl1 | Ejector pins | Ejector | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z412/d1xl1

Ejector pin, hardened, plasma-nitrided, oxidised

Z412/d1xl1

WAS (~ 1.2343)
DIN 1530-1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 d2 d1 l1 Product CAD data
0,2 1,5 3 1,5 100 Z412/1,5x100
0,2 1,5 3 1,5 125 Z412/1,5x125
0,2 1,5 3 1,5 160 Z412/1,5x160

The innovative HASCO ejector configurator enables users to readily configure ejector pins online in customised lengths.

This tool considerably simplifies and speeds up the ordering process. 

Special  Features

  • Different diameters and freely definable lengths to choose from in a wide range of tolerance levels 
  • Ready-to-install, precision tolerances of up to ± 0.01mm
  • Transparent, user-friendly process 
  • Delivery time and customised price are displayed directly
  • Easy transfer to the shopping cart