Z441/d1xl1 | Ejector pins | Ejector | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z441/d1xl1

Ejector Pin, shouldered, hardened

Z441/d1xl1

WS (~ 1.2516)
DIN 1530-2

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 l2 d3 d2 d1 l1 Product CAD data
0,2 2 35 2 4 0,5 80 Z441/0,5x80
0,2 2 50 2 4 0,5 100 Z441/0,5x100
0,2 2 50 2 4 0,5 125 Z441/0,5x125
0,2 2 75 2 4 0,5 160 Z441/0,5x160