Z44/d1xl1 | Ejector pins | Ejector | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z44/d1xl1

Ejector Pin, shouldered, hardened, plasma-nitrided, oxidised

Z44/d1xl1

hardened and nitrided
WAS (~ 1.2343)
DIN ISO 1530-2

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 l2 d3 d2 d1 l1 Product CAD data
0,2 2 35 2 4 0,6 80 Z44/0,6x80
0,2 2 50 2 4 0,6 100 Z44/0,6x100
0,2 2 50 2 4 0,6 125 Z44/0,6x125
0,2 2 75 2 4 0,6 160 Z44/0,6x160
0,2 2 75 2 4 0,6 200 Z44/0,6x200