Z4501/d1xd2xl1 | Ejector sleeve | Ejector | Ejection | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4501/d1xd2xl1

Ejector sleeve, hardened, longer guiding

Z4501/d1xd2xl1

hardened
WAS (~1.2343)
DIN ISO 8405

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 l2 d4 d3 d1 d2 l1 Product CAD data
0,5 5 100 4,5 12 6 4 100 Z4501/6x4x100

The Z4501/... ejector sleeves supplied

exclusively by HASCO are excellent
demouldng aids. Complex-shaped
parts can be demoulded in a reliable
and functional manner.


The through-hardened ejector sleeves
in hot-working steel have a longer
guide bore of 100 mm for all sizes.
With the extended options for cutting
to length and material selection,
the ejector sleeve can be flexibly
used for repairs.


Special Features

  • 100 mm guide permits long ejector strokes
  • Hot-working steel 1.2343 / 52 HRC
  • High core strength ~1800N/mm²
  • Individual processing for the same surface hardness
  • Coating or subsequent nitriding possible
  • Optimal for repairs of standard ejector sleeves
  • Flexible cut-to-length options
  • Exclusive HASCO product
  • Custom interior bores on request

All products in the category - Ejector sleeve
Z45/d1xd2xl1
Z45/...
New: Z4501/d1xd2xl1 New: Z4501/d1xd2xl1
Z4501/...
Z451/d1xd2xl1
Z451/...
Z457/d1xd2xl1
Z457/...
New: Z458/d1xd2xl1 New: Z458/d1xd2xl1
Z458/...