Z451/d1xd2xl1 | Ejector sleeve | Ejector | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z451/d1xd2xl1

Ejector sleeve, hardened

Z451/d1xd2xl1

WS (~ 1.2516)
DIN ISO 8405 (DIN 16756)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 l2 d4 d3 d1 d2 l1 Product CAD data
0,3 2 20 1,1 5 2,2 0,8 71 Z451/2,2x0,8x71
0,3 2 20 1,1 5 2,2 0,8 80 Z451/2,2x0,8x80
0,3 2 20 1,1 5 2,2 0,8 90 Z451/2,2x0,8x90
0,3 2 20 1,1 5 2,2 0,8 100 Z451/2,2x0,8x100
0,3 2 20 1,1 5 2,2 0,8 112 Z451/2,2x0,8x112
0,3 2 20 1,1 5 2,2 0,8 125 Z451/2,2x0,8x125