Z457/d1xd2xl1 | Ejector sleeve | Ejector | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z457/d1xd2xl1

Ejector sleeve, with DLC coating, hardened and nitrided

Z457/d1xd2xl1

WAS (~ 1.2343)
DIN ISO 8405 (DIN 16756)
DLC coated

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 l2 d4 d3 d1 d2 l1 Product CAD data
0,5 3 35 2,3 7 3,5 2 71 Z457/3,5x2x71
0,5 3 35 2,3 7 3,5 2 80 Z457/3,5x2x80
0,5 3 35 2,3 7 3,5 2 90 Z457/3,5x2x90
0,5 3 35 2,3 7 3,5 2 100 Z457/3,5x2x100
0,5 3 35 2,3 7 3,5 2 112 Z457/3,5x2x112
0,5 3 35 2,3 7 3,5 2 125 Z457/3,5x2x125
0,5 3 35 2,3 7 3,5 2 140 Z457/3,5x2x140

The DLC coating combines good hardness with optimum tribological properties as regards friction, wear and lubrication. 

The high layer hardness and the low friction values of the coated ejector sleeves combined with the DLC coated ejector pins Z 400 /... significantly improve the service life of the moulds and thus make an important contri-bution to increasing the productivity of the moulds. 

Special Features 

  • Sleeves with an outer coating that have DLC coated ejectors pins Z 400 /... running inside them
  • Nitrided bore 
  • Production without lubrication 
  • No accumulation of grease at the end of the ejector 
  • Hard slip layer
  • Extremely low friction coefficient 
  • High ejector speeds possible 
  • Ideal for use in the food and medical sectors 
  • Suitable for clean-room use 
  • Reduction of wear on the mould insert