Z458/d1xd2xl1 | Ejector sleeve | Ejector | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z458/d1xd2xl1

Ejector sleeve, stepless, hardened and nitrided

Z458/d1xd2xl1

hardened and nitrided
WAS (~ 1.2343)
DIN ISO 8405

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 l2 d4 d3 d1 d2 l1 Product CAD data
0,3 3 35 2,5 8 4 2 75 Z458/4x2x75
0,3 3 35 2,5 8 4 2 100 Z458/4x2x100
0,3 3 35 2,5 8 4 2 125 Z458/4x2x125
0,3 3 35 2,5 8 4 2 150 Z458/4x2x150
0,3 3 35 2,5 8 4 2 175 Z458/4x2x175
0,3 3 35 2,8 8 4 2,5 100 Z458/4x2,5x100
0,3 3 35 2,8 8 4 2,5 125 Z458/4x2,5x125
0,3 3 35 2,8 8 4 2,5 150 Z458/4x2,5x150
0,3 3 35 2,8 8 4 2,5 175 Z458/4x2,5x175
0,3 3 35 2,8 8 4 2,5 200 Z458/4x2,5x200

The HASCO ejector sleeves Z458/... are excellent demoulding aids which allow the reliable and functional demoulding of complicated components.

The ejector sleeves have a stepless transition area to the guide bore, reliably preventing damage to the ejector pins during longer strokes.

Special Features

  • Stepless transition area to the guide hole
  • Simplified installation of ejector pins
  • Enables longer ejector strokes
  • Increased production reliability
  • Prevents damage and breakage of ejector pins
  • Hardened and nitrided
  • Improved corrosion protection and friction coefficient through the nitrided layer