Z45/d1xd2xl1 | Ejector sleeve | Ejector | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z45/d1xd2xl1

Ejector sleeve, hardened and nitrided

Z45/d1xd2xl1

hardened and nitrided
WAS (~ 1.2343)
DIN ISO 8405 (DIN 16756)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 l2 d4 d3 d1 d2 l1 Product CAD data
0,2 2 25 1,3 4 2 1 50 Z45/2x1x50
0,2 2 25 1,3 4 2 1 75 Z45/2x1x75
0,2 2 25 1,3 4 2 1 90 Z45/2x1x90
0,2 2 25 1,3 4 2 1 100 Z45/2x1x100