Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z461/b1xs1xl1

flat ejector, Special

Z461/b1xs1xl1

62 HRC
1.2601

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k2 k1 l4 l3 l2 d5 d4 d3 d2 d1 b1 s1 l1 Product
0,3 2 3 7 12 125 6,4 10 7 8 4 3,8 0,4 160
Z461/3,8x0,4x160
0,5 2 5 9 14 100 9 13 10 12 6 5,8 0,6 125
Z461/5,8x0,6x125
0,5 2 5 9 14 125 9 13 10 12 6 5,8 0,6 160
Z461/5,8x0,6x160
0,5 3 5 9 16 160 11 16 12 14 8 7,8 0,8 200
Z461/7,8x0,8x200
0,5 3 5 13 20 125 13,4 19 15 16 10 9,8 1 160
Z461/9,8x1x160
0,5 3 5 13 20 160 13,4 19 15 16 10 9,8 1 200
Z461/9,8x1x200