Z4650/b1xs1xl1 | Flat ejector | Ejector | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4650/b1xs1xl1

Flat ejector pin, with corner radius, with DLC coating

Z4650/b1xs1xl1

WS (~ 1.2516)
DIN ISO 8693 (DIN 1530-4)
with DLC coating / coat hardness >70HRC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 l3 l2 d2 d1 b1 s1 l1 Product CAD data
0,3 3 5 40 6 3 2,8 0,5 80 Z4650/2,8x0,5x80
0,3 3 5 50 6 3 2,8 0,5 100 Z4650/2,8x0,5x100
0,3 3 5 60 6 3 2,8 0,5 125 Z4650/2,8x0,5x125
0,3 3 5 80 6 3 2,8 0,5 160 Z4650/2,8x0,5x160
0,3 3 5 40 6 3 2,8 0,6 80 Z4650/2,8x0,6x80
0,3 3 5 50 6 3 2,8 0,6 100 Z4650/2,8x0,6x100
0,3 3 5 60 6 3 2,8 0,6 125 Z4650/2,8x0,6x125
0,3 3 5 80 6 3 2,8 0,6 160 Z4650/2,8x0,6x160
0,3 3 5 40 6 3 2,8 0,8 80 Z4650/2,8x0,8x80
0,3 3 5 50 6 3 2,8 0,8 100 Z4650/2,8x0,8x100