Z4651/b1xs1xl1 | Flat ejector | Ejector | Ejection | Z | Product catalogue | HASCO Portal
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
Z4651/b1xs1xl1

Flat ejector pin, with two corner radii, with DLC coating

Z4651/b1xs1xl1

WS (~ 1.2516)
DIN ISO 8693 (DIN 1530-4)
DLC coated

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l3 l2 d2 d1 b1 s1 l1 Product CAD data
5 40 6 3 2,8 0,5 80 Z4651/2,8x0,5x80
5 50 6 3 2,8 0,5 100 Z4651/2,8x0,5x100
5 60 6 3 2,8 0,5 125 Z4651/2,8x0,5x125
5 80 6 3 2,8 0,5 160 Z4651/2,8x0,5x160
5 40 6 3 2,8 0,6 80 Z4651/2,8x0,6x80
5 50 6 3 2,8 0,6 100 Z4651/2,8x0,6x100
5 60 6 3 2,8 0,6 125 Z4651/2,8x0,6x125
5 80 6 3 2,8 0,6 160 Z4651/2,8x0,6x160
5 40 6 3 2,8 0,8 80 Z4651/2,8x0,8x80
5 50 6 3 2,8 0,8 100 Z4651/2,8x0,8x100