text.skipToContent text.skipToNavigation

Z4655/b1xs1xl1

Flat ejector pin, with four corner radii

Z4655/b1xs1xl1

WS (~1.2516)
DIN ISO 8693

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 l2 d4 d2 d1 b1 s1 l1 Product number CAD data
0,3 3 40 3 6 3 2,8 0,5 80 Z4655/2,8x0,5x80
0,3 3 50 3 6 3 2,8 0,5 100 Z4655/2,8x0,5x100
0,3 3 60 3 6 3 2,8 0,5 125 Z4655/2,8x0,5x125
0,3 3 80 3 6 3 2,8 0,5 160 Z4655/2,8x0,5x160
0,3 3 40 3 6 3 2,8 0,6 80 Z4655/2,8x0,6x80
0,3 3 50 3 6 3 2,8 0,6 100 Z4655/2,8x0,6x100
0,3 3 60 3 6 3 2,8 0,6 125 Z4655/2,8x0,6x125
0,3 3 80 3 6 3 2,8 0,6 160 Z4655/2,8x0,6x160
0,3 3 40 3 6 3 2,8 0,8 80 Z4655/2,8x0,8x80
0,3 3 50 3 6 3 2,8 0,8 100 Z4655/2,8x0,8x100

The hardened HASCO flat ejector pins Z4656/... with two or Z4655/... with four corner radii offer a wide range of practicable solutions for demoulding plastic articles from injection moulds.

The flat ejector pins are used in rib or bar areas that are critical in design terms.

The tolerance of the HASCO flat ejector pin is a key quality criterion here.

Special Features

  • Tight dimensional and shape tolerance
  • Ready to install with no adjustments needed
  • Improved mould function
  • No flash formation
  • Z4656/... specially for use with divided inserts
  • All sizes available from stock