Z465/b1xs1xl1 | Flat ejector | Ejector | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z465/b1xs1xl1

Flat ejector pin, hardened

Z465/b1xs1xl1

hardened
WS (~ 1.2516)
DIN ISO 8693 (DIN 1530-4)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 l2 d2 d1 b1 s1 l1 Product CAD data
0,2 2 40 4 2 1,8 0,6 80
Z465/1,8x0,6x80
0,2 2 50 4 2 1,8 0,6 100
Z465/1,8x0,6x100
0,2 2 60 4 2 1,8 0,6 125
Z465/1,8x0,6x125
0,2 2 80 4 2 1,8 0,6 160
Z465/1,8x0,6x160
0,2 2 40 4 2 1,8 0,8 80
Z465/1,8x0,8x80
0,2 2 50 4 2 1,8 0,8 100
Z465/1,8x0,8x100
0,2 2 60 4 2 1,8 0,8 125
Z465/1,8x0,8x125
0,2 2 80 4 2 1,8 0,8 160
Z465/1,8x0,8x160