Z4671/b1xs1xl1xl3 | Flat ejector | Ejector | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4671/b1xs1xl1xl3

Flat ejector pin, extra long blade, four corner radii, hardened

Z4671/b1xs1xl1xl3

hardened
WS (~1.2516)
DIN ISO 8693 (DIN 1530-4)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 l2 d2 d1 b1 s1 l1 l3 Product CAD data
0,3 3 32 6 3 2,8 0,8 125 93 Z4671/2,8x0,8x125x93
0,3 3 60 6 3 2,8 0,8 160 100 Z4671/2,8x0,8x160x100
0,3 3 32 6 3 2,8 0,8 160 128 Z4671/2,8x0,8x160x128
0,3 3 60 6 3 2,8 0,8 200 140 Z4671/2,8x0,8x200x140
0,3 3 32 6 3 2,8 1 125 93 Z4671/2,8x1x125x93
0,3 3 60 6 3 2,8 1 160 100 Z4671/2,8x1x160x100
0,3 3 32 6 3 2,8 1 160 128 Z4671/2,8x1x160x128
0,3 3 60 6 3 2,8 1 200 140 Z4671/2,8x1x200x140