Z46/b1xs1xl1 | Flat ejector | Ejector | Ejection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z46/b1xs1xl1

Flat ejector pin, hardened, plasma-nitrided, oxidised

Z46/b1xs1xl1

hardened and nitrided
WAS (~ 1.2343)
DIN ISO 8693 (DIN 1530-4)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 l2 d2 d1 b1 s1 l1 Product CAD data
0,3 3 30 8 4,2 3,8 0,8 63 Z46/3,8x0,8x63
0,3 3 40 8 4,2 3,8 0,8 80 Z46/3,8x0,8x80
0,3 3 50 8 4,2 3,8 0,8 100 Z46/3,8x0,8x100
0,3 3 60 8 4,2 3,8 0,8 125 Z46/3,8x0,8x125
0,3 3 30 8 4,2 3,8 1 63 Z46/3,8x1x63
0,3 3 40 8 4,2 3,8 1 80 Z46/3,8x1x80
0,3 3 50 8 4,2 3,8 1 100 Z46/3,8x1x100
0,3 3 60 8 4,2 3,8 1 125 Z46/3,8x1x125
0,3 3 80 8 4,2 3,8 1 160 Z46/3,8x1x160
0,3 3 100 8 4,2 3,8 1 200
Z46/3,8x1x200