Z4912/d1xl1 | Ventilation elements | Ejection | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4912/d1xl1

Air valve, pneumatically activated

Z4912/d1xl1

max. 250°C
1.4301
coated with DLC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l3 l2 d1 l1 Product CAD data
8 17,8 6 15 Z4912/6x15
11 23,6 8 20 Z4912/8x20
14 30 12 26 Z4912/12x26
17 37 16 32 Z4912/16x32
All products in the category - Ventilation elements
Z491/d1xd2
Z491/...
Z4911/d1xd2
Z4911/...
Z4912/d1xl1
Z4912/...
New: Z4913/d1xl1 New: Z4913/d1xl1
Z4913/...