Z4913/d1xl1 | Ventilation elements | Ejection | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4913/d1xl1

Air Valve

Z4913/d1xl1

250°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.H d1 l1 Product CAD data
1 6 12 Z4913/6x12
1 8 12 Z4913/8x12
1 10 12 Z4913/10x12
1 12 12 Z4913/12x12
1,2 16 20 Z4913/16x20

The new HASCO air valve Z4913/... guarantees, through its stable construction, a safe and reliable manufacturing process. By targeted ventilation of the plastic component on the moving mould half, the vacuum can be optimally released with the aid of the air valve.

This ensures damage-free mouldings and higher part quality.

Special Features

  • Mechanical stroke limitation
  • Greater process reliability
  • Simple assembly and dismantling
  • No tilting during assembly through feed tolerance
  • Suitable for high speeds
  • Corrosion-free
  • Resistant to aggressive plastics
  • Space-saving installation
  • Flexible positioning
  • Working pressure 3 - 10 bar
  • Service temperature max. 250°C

All products in the category - Ventilation elements
Z491/d1xd2
Z491/...
Z4911/d1xd2
Z4911/...
Z4912/d1xl1
Z4912/...
New: Z4913/d1xl1 New: Z4913/d1xl1
Z4913/...