text.skipToContent text.skipToNavigation

Z491/d1xd2

Air valve, pneumatically activated

Z491/d1xd2

max. 250°C
Ampcoloy 940

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ k1 l2 l1 d1 d2 Product number CAD data
2 5 16 8 8 6 Z491/8x6
1 5 21 13 12 8 Z491/12x8
1 6 22 12 16 10 Z491/16x10
All products in the category - Ventilation elements
Z491/d1xd2
Z491/...
Z4911/d1xd2
Z4911/...
Z4912/d1xl1
Z4912/...
New: Z4913/d1xl1 New: Z4913/d1xl1
Z4913/...