Z7411/b1xh1xl1 | Clamping elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z7411/b1xh1xl1

Spacer block

Z7411/b1xh1xl1

3.4365
500-530 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b2 d1 b1 h1 l1 Product CAD data
45 M12 14 55 80 Z7411/14x55x80
45 M12 14 55 125 Z7411/14x55x125
60 M16 18 70 80 Z7411/18x70x80
60 M16 18 70 125 Z7411/18x70x125
70 M20 22 90 100 Z7411/22x90x100
70 M20 22 90 180 Z7411/22x90x180