Z7412/b1xh1xl1 | Clamping elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z7412/b1xh1xl1

Spacer block

Z7412/b1xh1xl1

3.4365
500-530 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 b2 d1 b1 h1 l1 Product CAD data
8 45 M12 14 120 80 Z7412/14x120x80
8 45 M12 14 120 125 Z7412/14x120x125
10 60 M16 18 130 80 Z7412/18x130x80
10 60 M16 18 130 125 Z7412/18x130x125
12 70 M20 22 180 100 Z7412/22x180x100
12 70 M20 22 180 180 Z7412/22x180x180