Z742/b1xl1xmax.h1 | Clamping elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z742/b1xl1xmax.h1

Power clamp, gose neck design

Z742/b1xl1xmax.h1

1.0501

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

M max.F1 sw1 h2 min.h1 a2 a1 b3 b2 max.l2 d1 b1 l1 max.h1 Product CAD data
60 30 8 37 22 20 12 52 24 26 M12 14 75 45 Z742/14x75x45
60 28 8 37 35 28 12 52 24 50 M12 14 115 67 Z742/14x115x67
100 40 10 42 25 25 15 60 28 30 M16 18 85 48 Z742/18x85x48
100 38 10 42 40 32 15 60 28 58 M16 18 130 75 Z742/18x130x75
150 50 12 48 28 32 19 75 34 32 M20 22 100 55 Z742/22x100x55
150 48 12 48 45 38 19 75 34 65 M20 22 150 85 Z742/22x150x85