Z743/b1xl1xmax.h1 | Clamping elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z743/b1xl1xmax.h1

Power clamp, high design

Z743/b1xl1xmax.h1

~1.0501

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

M max.F1 sw1 h3 h2 min.h1 a2 a1 b3 b2 max.l2 d1 b1 l1 max.h1 Product CAD data
60 20 8 5 37 5 - 12 52 24 62 M12 14 95 50 Z743/14x95x50
60 19 8 5 37 5 24 12 52 24 90 M12 14 135 70 Z743/14x135x70
120 26 10 5 42 5 - 15 60 28 72 M16 18 110 60 Z743/18x110x60
120 22 10 5 42 5 28 15 60 28 105 M16 18 155 80 Z743/18x155x80
150 30 12 5 48 5 - 19 75 34 85 M20 22 125 70 Z743/22x125x70
150 28 12 5 48 5 34 19 75 34 110 M20 22 175 90 Z743/22x175x90