Z762/d1xl1 | Clamping elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z762/d1xl1

Eccentric bolt

Z762/d1xl1

40 HRC
1.2343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 h1 s1 a1 d3 d2 d1 l1 Product CAD data
8 14 22 23,5 14 27 22 43 Z762/22x43
8 19 27 28,5 14 27 22 48 Z762/22x48
8 19 27 30,5 16 31 26 53 Z762/26x53
8 28 36 39,5 16 31 26 62 Z762/26x62