Z763/d1xl1 | Clamping elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z763/d1xl1

Clamping bolt

Z763/d1xl1

52 HRC
1.2718

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l3 l2 d4 d3 d2 d1 l1 Product CAD data
17 20 66 12 20 13 14 113 Z763/14x113
17 20 86 12 20 13 14 133 Z763/14x133
19 24 109 14 22 15 16 164 Z763/16x164
19 24 134 14 22 15 16 189 Z763/16x189