Z25/d1xl1 | Dowel pins | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z25/d1xl1

Dowel pin

Z25/d1xl1

DIN EN ISO 8734 (DIN 6325)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 l1 Product CAD data
1,5 6 Z25/1,5x6
1,5 8 Z25/1,5x8
1,5 10 Z25/1,5x10
1,5 12 Z25/1,5x12
1,5 14 Z25/1,5x14
1,5 16 Z25/1,5x16